Product PSD24EX
Pick-to-Light
Placement Sensor
Capacitive Sensor
Order number: 3096518Alternative order number : 96518
- Protection class IP67/IP69K
- M12 × 1 connector, 4-pin
- Job light: green
- Mispick: red
- Actuation: not signalled
- Operating voltage 12…30 VDC
- PNP switching
- NO contact
- Capacitive sensor of the second generation
- High immunity to false actuation by splashing, detergents, oils and other contaminants

Technical Data
| Product type | Pick-to-Light |

